Skip to main content

Overview

Description

IDT's ADC1415S080F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data acquisition board can be used to easily analyze the ADC performance in the design and prototyping phase.

Features

  • Single power supply (on-board regulators)
  • SMA connector for clock and analog inputs signal
  • CMOS (buffered outputs)

Applications

Documentation

Type Title Date
Manual - Software ZIP 2.33 MB
1 item

Product Options

Applied Filters: