Overview
Description
IDT's ADC1415S125F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data acquisition board can be used to easily analyze the ADC performance in the design and prototyping phase.
Features
- SMA connector for clock and analog inputs signal
- CMOS (buffered outputs)
- Single power supply (on-board regulators)
Applications
Product Options
Applied Filters: