Skip to main content

Overview

Description

IDT's ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera, and Lattice) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204A full features sets

Features

  • SMA connector for clock and analog inputs signal
  • On board Data clock generator
  • On board demodulator +LO synthesizer
  • Single POWER supply (on board regulators)

Applications

Product Options

Applied Filters: