Overview
Description
JEDEC compliant Advanced Memory Buffer for Fully buffered DIMMs. 3.2, and 4.0 Gb/s serial speeds (DDR2-533/667 and 800 DRAM). Support for up to eight DIMMs per channel
Features
- Leverages high-speed serial technology for DRAM interface.
- Supports 3.2, 4.0 and 4.8 Gbits serial speeds (DDR2-533/667/800)
- Support for 14 northbound lanes (read) and 10 southbound lanes (write)
- Support for up to 8 DIMMs per channel
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
End Of Life Notice | PDF 15 KB | |
Flyer | PDF 728 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: