Overview
Description
The CL2440 is a powerful, highly integrated, 4x4 802.11ac Wave 2, 5GHz single chip implementing full 802.11ac Wave 2 functionality. The CL2440 integrates both a CPU and memory to run more of the wireless LAN functions on-chip, with no need for costly external memories. Designed for fit, the CL2440 comes in a compact 88-pin QFN enabling a full 4x4 high performance 802.11ac interface in a standard full-sized min PCIe card with the lowest power consumption.
Features
- Single chip solution with integrated RF, baseband and MAC
- Built-in powerful CPU, memories and accelerators for maximum host offloading
- Novel DSP-based PHY architecture for flexible SDR Wi-Fi
- IEEE 802.11ac Wave 2 4T4R MU-MIMO
- Best-in-class form and fit for smaller, cooler and more cost-effective designs
- IEEE 802.11a/n compliant
- Explicit and implicit beamforming for increased coverage
- 20MHz/40MHz/80MHz/160MHz Bandwidth
- QAM 256 (MCS 8, 9) modulation
- Real-time Rx and Tx antenna diversity
- LDPC Tx and Rx on both 802.11ac and 802.11n
- STBC Tx and Rx
- Short guard interval (Short GI)
- Frame aggregation and block ACK
- WEP 64/128, WPA, WPA2, TKIP, AES, WAPI
- QoS-WMM, WMM-PS
- IEEE 802.11e, h, i, k, r, v, w, z support
- Multiple BSSID support
- PCI Express v2.0 (backwards compatible with v1.1)
- Enhanced radar detection for long and short pulse radar
- Advanced spectrum intelligence
- Support wake event signaling in Wake-On-WLAN applications
Comparison
Applications
- Home Gateways
- Multimedia Gateways
- Enterprise Access Points
- SMB Access Points
- Routers
- Extenders
- Mesh Nodes
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.