Overview
Description
IDT's DAC1401D125 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
Features
- LVCMOS 1.8 or 3.3 V digital inputs
- Single power supply
- SMA connector for DAC analog outputs and clock input signals
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Software | ZIP 3.70 MB | |
Manual - Hardware | PDF 368 KB | |
2 items
|
Product Options
Applied Filters: