Skip to main content

Overview

Description

IDT's DAC1403D160 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Features

  • SMA connector for DAC analog outputs and clock input signalsLVCMOS 1.8 or 3.3 V digital inputs

Applications

Documentation

Type Title Date
Manual - Software ZIP 3.70 MB
Manual - Hardware PDF 243 KB
2 items

Product Options

Applied Filters: