Overview
Description
IDT's DAC1408D650W2 demo board with on Board Lattice ECP3-35 FPGA enable usage of JESD204A full features sets. This demonstration board enable one DAC dynamic performance evaluation for analog outputs up to 30 Mhz
Features
- USB-powered demonstration board
- On Board Oscillator for DAC sample clock
- Optional external DAC sample clock (via SMA connector)
- Access to one or two DAC channel
Applications
Product Options
Applied Filters:
Loading