Overview
Description
The D7Pro ASIC is a flexible media processing platform which has its functionality defined through software loaded directly onto the D7Pro. With this flexible design, our customers can address multiple markets with a single chip. In addition to hardware acceleration for H.264 and MPEG-2 codecs, D7Pro includes multiple processors for audio transcoding, graphics insertion, and advanced video processing. The DX9773 is a D7Pro ASIC for use as a decoder.
Features
- Complete solution with video, audio, data, and de-mux
- Multi-format video support for H.264/MPEG-2 and HD/SD
- Multi-format audio support for Dolby, MPEG, AAC, and LCPM
- Built-in high-performance HW de-interlacer and scaler
- Graphics processing including blending and multi-layer support
- Integrated high-speed DDR3 simplifies board designs
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.29 MB | |
End Of Life Notice | PDF 126 KB | |
Product Brief | PDF 217 KB | |
Product Brief | PDF 146 KB | |
Product Brief | PDF 218 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: