Skip to main content

Overview

Description

The Ethernet & USB Application Board is an evaluation tool for using Renesas microcontrollers with Ethernet and USB interfaces, for example the Renesas Starter Kit for SH7201 It is designed to be plugged into the main Renesas Starter Kit board and all the necessary software is already included with the Renesas Starter Kit.

Applications

Documentation

Type Title Date
Quick Start Guide PDF 438 KB
Manual - Development Tools PDF 375 KB
Application Note PDF 532 KB
Application Note PDF 651 KB
Application Note PDF 832 KB
Application Note PDF 935 KB
Schematic PDF 142 KB
7 items