Skip to main content

Overview

Description

This is the evaluation board for the 9FGL0841 clock generator. 

Features

  • Three LVCMOS outputs with SMA connector
  • USB interface connect to PC system for configurations
  • When the board is connected to a PC running Renesas Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

Applications

Documentation

Type Title Date
Manual - Hardware PDF 838 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software DSN 190 KB
1 item

Product Options

Applied Filters: