Overview
Description
The FCF104 is a front-end low noise amplifier (LNA) for LTE receiver applications that covers the frequency range from 716MHz to 960MHz. The LNA has a high gain mode and bypass gain mode. It operates from 1.5V to 3.3V supply voltage. In the high gain mode, the LNA provides 15dB gain, 0.7dB NF (noise figure), 4.4dBm in-band IIP3 (input third order intercept point) at a current consumption of 5.4mA. In the bypass gain mode, the LNA provides -2dB gain, 2dB NF, 26.7dBm IIP3.
Features
- Frequency range: 716MHz ~ 960MHz
- High gain mode: 15dB Gain, 0.7dB NF, 4.4dBm IIP3
- Bypass mode: -2dB Gain, 2dB NF, 26.7dBm IIP3
- Optional DC block capacitor and one inductor are needed for input matching
- No external component is needed for output matching
- Supply voltage: 1.5V ~ 3.3V
- Package: 1.1mm x 0.7mm 6-pin DFN
Comparison
Applications
- Low noise amplifier for low-band (716MHz ~ 960MHz) LTE applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: