Skip to main content

Overview

Description

The FS1023 comprise a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.

The FS1023 is capable of measuring liquid mediums. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.

The set of upstream and downstream thermopiles can be used independently in a single-ended circuit or connected together in a differential configuration. Each upstream and downstream thermopiles are connected to an amplifier with a 0V to 4.5V output.

Features

  • Measures liquid mediums
  • Robust solid isolation technology
  • No cavity in MEMS sensor to cause clogging
  • Resistant to vibration and pressure shock
  • Low power application
  • Fast response time
  • 0V to 4.5V output
  • Supply voltage: 5V DC
  • Operating temperature range: 0°C to +85°C

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 166 KB
Application Note PDF 135 KB
End Of Life Notice PDF 1.07 MB
Product Brief PDF 236 KB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training