Skip to main content

Overview

Description

The FS1025 comprises a MEMS flow sensor mounted on a circuit board with an amplification circuit and a flow housing.

The FS1025 is capable of measuring liquid mediums. The sensor utilizes thermopile sensing, which provides an excellent signal-to-noise ratio and is ideal for applications requiring low power. It is highly sensitive at low flow rates with a very fast response time.

The set of upstream and downstream thermopiles can be used independently in a single-ended circuit or connected in a differential configuration. The upstream and downstream thermopiles are connected to an amplifier with a 0V to 4.5V output.

Features

  • Measures liquid mediums
  • Robust solid isolation technology
  • No cavity in MEMS sensor to cause clogging
  • Resistant to vibration and pressure shock
  • Low power application
  • Fast response time
  • 0V to 4.5V output
  • Supply voltage: 5VDC
  • Operating temperature range: 0 °C to +85 °C

Comparison

Applications

  • Water dispensers
  • Liquid metering or switch
  • Process controls and monitoring

Documentation

Type Title Date
Datasheet PDF 157 KB
End Of Life Notice PDF 768 KB
Application Note PDF 135 KB
Product Change Notice PDF 87 KB
Product Brief PDF 236 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading

Videos & Training