Skip to main content

Overview

Description

HA13721RP/FP is a Interface IC between CAN protocol controller and CAN bus. This IC provides functions that transmit data from Microcontroller to CAN bus and receive data through CAN bus to Microcontroller.

Features

  • ISO-11898 compliant
  • High-Speed CAN (up to 1 Mbps)
  • Active ⇔ Standby mode
  • Over temperature detection
  • Over current detection (Vcc short / GND short detection)
  • Optimized EMI performance
  • Txd, MODE input pin ; 3.3 V compatible

Comparison

Applications

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: