Overview
Description
The Intersil HCTS164MS is a radiation hardened 8-bit serial-in/parallel-out shift register with asynchronous reset. The HCTS164MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family.
Features
- 3 micron radiation hardened CMOS SOS
- Total dose 200K RAD (Si)
- Dose rate survivability >1012 RAD (Si)/s (20ns pulse)
- Dose rate upset >1010 RAD (Si)/s (20ns pulse)
- Single event ray upset rate <2 x 10-9 errors/bit day (Typ)
- LET threshold >100 MEV-cm2/mg
- Latch-up free under any conditions
- Military temperature range: -55 °C to +125 °C
- Significant power reduction compared to LSTTL ICs
- DC operating voltage range: 4.5V to 5.5V
- Input logic levels
- VIL = 0.8 VCC (Max)
- VIH = VCC/2 (Min)
- Input current levels Ii = 5µA at VOL, VOH
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 434 KB | |
Brochure | PDF 467 KB | |
Price Increase Notice | PDF 360 KB | |
Other | ||
Product Advisory | PDF 499 KB | |
Product Change Notice | PDF 230 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters:
Loading