Skip to main content

Overview

Description

The HD49343NP is a CMOS IC that provides CDS-PGA analog processing (CDS/PGA) suitable for CCD camera digital signal processing systems together with a 12-bit A/D converter in a single chip.

Features

  • Suppresses the CCD reset noise by the correlated double sampling.
  • High sensitivity can be achieved by 10-bit gray scale provided by PGA which can be set to –6dB to 34dB.
  • PGA gain, S/H frequency response, pulse timing, etc., is achieved via a serial interface.
  • High precision is provided by a 12-bit resolution A/D converter.
  • Difference encoded gray code can be selected as an A/D output code. It is effective in suppression of solarization (wave pattern). 

Comparison

Applications

  • Image sensing
  • Digital signal processing systems

Documentation

Type Title Date
Datasheet PDF 217 KB 日本語
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: