Overview
Description
The HIP6006EVAL1 is a synchronous buck converter capable of providing up to 9A of current at a fixed 2.5V output voltages. Simple resistor value changes allow for outputs as low as 1.3V.
The HIP6006 provides complete control and protection for a DC/DC converter optimized for high-performance microprocessor applications. It is designed to drive two N-Channel MOSFETs in a synchronous-rectified buck topology. The HIP6006 integrates all of the control, output adjustment, monitoring, and protection functions into a single package.
Features
- Up to 9A of current at a fixed 2.5V output voltage
- Simple resistor value changes allow for outputs as low as 1.3V
- Features HIP6006 buck and synchronous-rectifier pulse-width modulator (PWM) controller
Applications
- Power supply for Pentium®, Pentium Pro, PowerPC™, and Alpha™ microprocessors
- High-power 5V to 3.xV DC/DC regulators
- Low-voltage distributed power supplies
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 667 KB | |
Datasheet | PDF 698 KB | |
2 items
|
Product Options
Applied Filters: