Overview
Description
The ISL24021 is a high output current, high voltage, rail-to-rail voltage feedback amplifier. The ISL24021 is capable of ±1A peak output short circuit current. The amplifier exhibits beyond the rail input capability, rail-to-rail output capability and is unity gain stable. The operating supply voltage range is from 4. 5V to 19V maximum and the ISL24021 can be configured for single or dual supply operation. The ISL24021 has the ability to quickly source and sink large peak currents up to ±1A and to drive large continuous currents of ±300mA. The ISL24021 features fast slewing and settling times. Also, the device provides common mode input capability beyond the supply rails, and rail-to-rail output capability. This enables the amplifier to offer maximum dynamic range at any supply voltage. These features make the ISL24021 an ideal solution as a VCOM driver in TFT-LCD panel applications. Other applications may include battery power and portable devices, and especially where low power consumption is important. The ISL24021 is available in a 8 Ld 3mmx3mm TDFN package featuring a standard operational amplifier pinout with a lead pitch of 0. 65mm. The device utilizes a thermally enhanced package and has a built-in thermal protection circuit. It is specified for operation over an ambient temperature range of -40°C to +85°C.
Features
- ±1A Output Short Circuit Current
- 4.5V to 19V Maximum Supply Voltage Range
- 2.0mA Supply Current
- 18V/µs Slew Rate
- 25MHz -3dB Bandwidth
- ±300mA Continuous Output Current
- Unity-Gain Stable
- Beyond the Rails Input Capability
- Rail-to-Rail Output Swing
- Built-in Thermal Protection
- -40°C to +85°C Ambient Temperature Range
- Pb-Free (RoHS Compliant)
Comparison
Applications
- TFT-LCD Panels
- VCOM Driver
- Video Processing
- Audio Processing
- Active Filters
- Test Equipment
- Battery-Powered Applications
- Portable Equipment
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 775 KB | |
Application Note | PDF 564 KB | |
Product Change Notice | PDF 135 KB | |
Application Note | PDF 8.19 MB | |
Application Note | PDF 357 KB | |
Application Note | PDF 243 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: