Skip to main content

Overview

Description

The ISL29038IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29038 low power ambient light and proximity sensor with enhanced infrared rejection.

The ISL29038 is a low power ambient light sensor (ALS) and proximity (PROX) sensor with a built-in IR-LED driver for proximity function. The ALS function measures the amount of light (in the visible spectrum) incident on the ISL29038. The ALS function has a programmable ambient IR-rejection, which allows fine tuning of light source variations and is ideal for light sensor applications under dark protective glass. The ALS provides a 12-bit measurement. A passive optical filter removes unwanted wavelengths (IR or ultraviolet) to ensure accurate ALS measurement.

Features

  • Ideal for applications under dark or tinted glass
  • Enhanced ambient sunlight rejection to 40k lux
  • Programmable proximity sleep time between proximity measurements optimizes power consumption
  • Hardware interrupt - no polling required
  • Programmable IR compensation to fine tune ALS performance for various glass compositions
  • Up to 4000 lux, four selectable ALS ranges
  • Programmable IR LED drive current to 250mA
  • Operates from 2.25V to 3.63V VDD
  • Power-down IDD, typical 0.2µADC
  • Tiny 2.1mm x 2.0mm x 0.7mm ODFN package

Applications

  • Display dimming and adjustment
  • Mobile devices: Smartphones, PDAs, GPS
  • Computing: Monitors, laptops, notebooks
  • Picture frames, tablet-PCs, LCD-TVs
  • Object detection
  • Touchscreen disabling
  • Smart power-saving

Documentation

Type Title Date
Manual - Development Tools PDF 1.74 MB
Datasheet PDF 819 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library ZIP 41 KB
Library EXE 2.87 MB
Library EXE 3.56 MB
3 items

Product Options

Applied Filters: