Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND-EV - No Recommended Replacements Available - NRND
ISL29501-CS-EVKIT1Z is not recommended for new designs and has no alternative product available.

Overview

Description

The ISL29501-CS-EVKIT1Z is a distance measurement reference design consisting of an optical board and a controller board. It combines the ISL29501 Time of Flight (ToF) based signal processing chip with an OSRAM SFH 4550 IR emitting LED and OSRAM SFH 213FA photo-diode. The two circuit boards are connected together with a flat flex cable. Included is a USB flash drive containing the evaluation software for a PC and related technical documents.

The ISL29501-CS-EVKIT1Z kit also allows quick evaluation of the ISL29501 performance for a 5m sensing system.

Features

  • Self contained measurement system
  • Enables proximity detection and distance measurement
  • Emitter DAC with programmable current up to 255mA
  • Operates in continuous or single shot mode
  • On-chip active ambient light rejection
  • Regulated power 2.7V to 3.3V USB or external supply
  • I2C interface supporting 1.8V and 3.3V bus
  • Small size 38mm x 20mm

Applications

  • Mobile consumer applications
  • Industrial proximity sensing
  • Power management
  • Home automation

Documentation

Type Title Date
Manual - Development Tools PDF 1.31 MB
End Of Life Notice PDF 597 KB
Manual - Development Tools PDF 1.31 MB
Datasheet PDF 1001 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.87 MB
Library EXE 3.56 MB
Software & Tools - Evaluation Software ZIP 2.26 MB
PCB Design Files ZIP 1.36 MB
4 items

Product Options

Applied Filters: