Overview
Description
The ISL36111DRZ-EVALZ evaluation board is used to evaluate the ISL36111 11.1Gb/s lane extender evaluation board.
The ISL36111 is a settable single-channel receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 11.1Gb/s, such as 10G Ethernet. The ISL36111 compensates for the frequency-dependent attenuation of copper twin-axial cables, extending the signal reach up to at least 10m on 28AWG cable. The small form factor, highly-integrated design is ideal for high-density data transmission applications including active copper cable assemblies. The equalizing filter within the ISL36111 can be set to provide optimal signal fidelity for a given media and length. The compensation level for the filter is set by two external control pins.
Features
- Supports data rates up to 11.1Gb/s
- Low power (~110mW)
- Low latency (<500ps)
- Single-channel equalizer in a 3mm x 3mm QFN package for straight route-through architecture and simplified routing
- Adjustable equalizer boost
- Supports 64b/66b encoded data – long run lengths
- Line silence preservation
- 1.2V supply voltage
- Loss of signal support
Applications
- SFP+ active copper cable modules
- QSFP active copper cable modules
- 10G Ethernet
- Fibre channel
- High-speed active cable assemblies
- High-speed printed circuit board (PCB) traces
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 639 KB | |
1 item
|
Product Options
Applied Filters: