Overview
Description
The ISL59605-SPI-EVALZ board enables evaluation of the ISL59605 MegaQ™ IC, and provides a reference schematic and PCB layout for a MegaQ implementation on a 4-layer PCB. In addition to the MegaQ equalization path, the board features a USB interface that allows access to, and control of, the MegaQ internal configuration registers, enabling several features that are not available when using the stand-alone configuration.
The ISL59601, ISL59602, ISL59603, and ISL59605 (the "MegaQ™" product family) are single-channel adaptive equalizers designed to automatically compensate for long runs of Cat 5/6 or RG-59 cable, producing high quality video output with no user interaction. The ISL59601 equalizes Cat 5/6 up to a distance of 1000 feet (300 meters), while the ISL59605 equalizes up to 5300 feet (1600 meters).
Features
- ISL59605 equalizes up to 1 mile (1600m) of Cat 5/6 and up to 6000 feet (1800m) of RG-59
- Fully automatic, stand-alone operation - No user adjustment required
- ±8kV ESD protection on all inputs
- Automatic cable type compensation
- Compatible with color or monochrome, NTSC or PAL signals
- Automatic polarity detection and inversion
- Compensates for ±3dB source variation (in addition to cable losses)
- Optional serial interface adds additional functionality
- 5MHz -3dB bandwidth
- Works with single-ended or differential inputs
- Output drives up to two 150Ω video loads
Applications
- Surveillance video
- Video distribution
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.57 MB | |
Datasheet | PDF 3.98 MB | |
2 items
|
Product Options
Applied Filters: