Skip to main content
NOTICE - The following device(s) are recommended alternatives:
NRND-EV - No Recommended Replacements Available - NRND

Overview

Description

The ISL6558EVAL2 is a low-profile, 5V/12V input, 500kHz, and 90% efficiency DC/DC converter evaluation board. It is used to evaluate the ISL6558 multi-purpose precision multiphase PWM controller with optional active voltage positioning. The evaluation board can be pushed up to 80A in four-phase operation, or modified for 12V input applications by replacing the input capacitors with higher voltage rating capacitors.

Features

  • Multiphase power conversion: 2-, 3-, or 4-phase operation
  • Optional output voltage droop
  • Precision channel-current balance
  • Lossless current sensing
  • Precision reference voltage
  • Fast transient response
  • Overcurrent and overvoltage protection
  • Digital soft-start
  • Power-good (PGOOD) indication
  • High ripple frequency (80kHz to 1.5MHz)

Applications

  • Power supply control for microprocessors
  • Low output voltage, high current DC/DC converters
  • Voltage regulator modules
  • Servers and workstations
  • Memory and accelerated graphics port supplies
  • Communication processor and personal computer peripherals

Documentation

Type Title Date
Manual - Development Tools PDF 886 KB
Datasheet PDF 898 KB
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 1.89 MB
1 item

Models

Product Options

Applied Filters: