Skip to main content

Overview

Description

The ISL6753 is a high-performance, low-pin-count alternative, zero-voltage switching (ZVS) full-bridge PWM controller. Like the ISL6551, it achieves ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETS are trailing-edge modulated with adjustable resonant switching delays. Compared to the more familiar phase-shifted control method, this algorithm offers equivalent efficiency and improved overcurrent and lightload performance with less complexity in a lower pin count package. This advanced BiCMOS design features low operating current, adjustable oscillator frequency up to 2MHz, adjustable soft-start, internal over temperature protection, precision deadtime and resonant delay control, and short propagation delays. Additionally, Multi-Pulse Suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur.

Features

  • Adjustable Resonant Delay for ZVS Operation
  • Voltage- or Current-Mode Operation
  • 3% Current Limit Threshold
  • 175µA Startup Current
  • Supply UVLO
  • Adjustable Deadtime Control
  • Adjustable Soft-Start
  • Adjustable Oscillator Frequency Up to 2MHz
  • Tight Tolerance Error Amplifier Reference Over Line, Load, and Temperature
  • 5MHz GBWP Error Amplifier
  • Adjustable Cycle-by-Cycle Peak Current Limit
  • Fast Current Sense to Output Delay
  • 70ns Leading Edge Blanking
  • Multi-Pulse Suppression
  • Buffered Oscillator Sawtooth Output
  • Internal Over Temperature Protection
  • Pb-Free Plus Anneal Available and ELV, WEEE, RoHS Compliant

Comparison

Applications

  • ZVS Full-Bridge Converters
  • Telecom and Datacom Power
  • Wireless Base Station Power
  • File Server Power
  • Industrial Power Systems

Documentation

Type Title Date
Datasheet PDF 748 KB
Product Change Notice PDF 398 KB
Application Note PDF 581 KB
Application Note PDF 725 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
6 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: