Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The ISL8104 is a 8V to 14V synchronous PWM controller with integrated MOSFET drivers. The controller features the ability to safely start-up into prebiased output loads and provides protection against overcurrent fault events. Overcurrent protection is implemented using top-side MOSFET rDS(ON) sensing, eliminating the need for a current sensing resistor. The ISL8104 employs voltage-mode control with dual-edge modulation to achieve fast transient response. The operating frequency is adjustable from 50kHz to 1.5MHz with full (0% to 100%) PWM duty cycle capability. The error amplifier features a 15MHz (typ) gain-bandwidth product and 6V/µs slew rate enabling high converter bandwidth. The output voltage of the converter can be regulated to as low as 0.597V with a tolerance of ±1.0% over the commercial temperature range (0°C to +70°C), and ±1.5% over industrial temperature range (-40°C to +85°C). Provided in the QFN package, a SS pin and REFIN pin enable supply sequencing and voltage tracking functionality.

Features

  • +8V ±5% to +14V ±10% Bias Voltage Range
  • 1.5V to 15.4V Input Voltage Range
  • 0.597V Internal Reference Voltage
  • ±1.0% Over the Commercial Temperature Range
  • ±1.5% Over the Industrial Temperature Range
  • Voltage-Mode PWM Control with Dual-Edge Modulation
  • 14V High Speed N-Channel MOSFET Gate Drivers
  • 2.0A Source/3A Sink at 14V Bottom-Side Gate Drive
  • 1.25A Source/2A Sink at 14V Top-Side Gate Drive
  • Fast Transient Response
  • 15MHz (typ) Gain-Bandwidth Error Amplifier with 6V/µs slew rate
  • Full 0% to 100% Duty Cycle Support
  • Programmable Operating Frequency from 50kHz to 1.5MHz
  • Lossless Programmable Overcurrent Protection
  • Top-Side MOSFET's rDS(ON) Sensing
  • ~120ns Blanking Time
  • Sourcing and Sinking Current Capability
  • Support for Start-Up into Prebiased Loads
  • Soft-Start Done and an External Reference Pin for Tracking Applications are Available in the QFN Package
  • Pb-free available (RoHS compliant)

Comparison

Applications

  • Test and Measurement Instruments
  • Distributed DC/DC Power Architecture
  • Industrial Applications
  • Telecom/Datacom Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: