Skip to main content

Overview

Description

The ISL9211B is an integrated circuit (IC) optimized to provide a redundant safety protection to a Li-ion battery charging system. The IC monitors input voltage, battery voltage, and charge current. When any of these parameters exceeds its limit, the IC turns off an internal N-channel MOSFET to remove power from the charging system to the battery. The IC also monitors its own internal temperature and turns off the N-channel MOSFET when the temperature exceeds +150°C. Together with the battery charger IC and the protection module in a battery pack, the charging system using the ISL9211B has triple-level protection and is two-fault tolerant. The IC is designed to turn on the internal NFET slowly, to avoid in-rush current at power-up. It turns off the NFET quickly when the input is overvoltage, to remove power before damage occurs. The ISL9211B has a logic flag output to indicate a fault condition. The enable input allows the system to cut off the input power, if needed.

Features

  • 24V Max Input Voltage
  • Supports Up To 2.0A Input Current
  • Fully Integrated Protection Circuit for Three Protected Variables
  • High Accuracy Protection Thresholds
  • User Programmable Overcurrent Protection Threshold
  • Responds to Input Overvoltage in Less Than 1µs
  • High Immunity of False Triggering Under Transients
  • Fault Indication for Various Fault Occurrence
  • Easy to Use
  • Pb-Free (RoHS Compliant)

Comparison

Applications

  • Cell Phones
  • Digital Still Cameras
  • PDAs and Smart Phones
  • Portable Instruments
  • Desktop Chargers

Documentation

Type Title Date
Datasheet PDF 639 KB
Other PDF 1.17 MB
Other PDF 293 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
Other PDF 653 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: