Skip to main content

Overview

Description

The LDS6203 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 6 capacitive sensor input pins and supports enhanced functionality including proximity-sensing and power-on touch detection.

Features

  • 6 touch sensor channels
  • 2ms update rate per active sensor
  • Built-in Slider/Scroll Support
  • Configurable hysteresis and debounce
  • 1.65-5.5v supply voltage
  • <125uW (full power), <50uW (low power)
  • I2C compatible serial I/F with VDDIO
  • Power on touch detection
  • Enhanced proximity sensing
  • TQFN and SOIC packages available

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 769 KB
End Of Life Notice PDF 1.29 MB
Product Change Notice PDF 734 KB
Product Change Notice PDF 728 KB
Product Change Notice PDF 30 KB
End Of Life Notice PDF 541 KB
Other PDF 19 KB
Flyer PDF 602 KB
Device Errata PDF 39 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: