Skip to main content

Overview

Description

The LDS700x Family of devices is the world's first controller family supporting a true single layer, multi-touch projected capacitance touch screen sensor. These devices enhance the human-machine-interface (HMI) experience by supporting the capability for system designers to implement advanced gestures such as swipe, scroll, and pinch.

Features

  • Single and dual touch Touch-Screen applications
  • Supports IDT's proprietary true single layer sensor with up to 35 touch sensor channels
  • 2.7-3.6V power supply voltage
  • 1.8-3.6V supply voltage for I2C
  • Full power mode, no active touch <4mW (2.7V, 8ms data rate)
  • Full power mode, active touch <9mW (2.7V, 8ms data rate)
  • I2C or SPI compatible serial interfaces
  • Available GPIO
  • 48ld 6x6mm TQFN package

Comparison

Applications

Documentation

Type Title Date
Flyer PDF 712 KB
End Of Life Notice PDF 550 KB
End Of Life Notice PDF 547 KB
Product Change Notice PDF 653 KB
Product Change Notice PDF 99 KB
Other PDF 19 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: