Skip to main content

Overview

Description

The M3016316 is a high performance parallel interface non-volatile MRAM with 16Mbit density. It features SRAM compatible read and write access times of 35ns or 45ns. It operates from -40° to +85° (industrial version) and -40°C to +105°C (industrial plus version). The device is offered in 48-ball FBGA and 54-TSOP packages.

Features

  • Utilizing advanced pMTJ STT-MRAM technology
  • Parallel Asynchronous x16
  • 16Mb density
  • Low active write and read current
  • Operating temperature: Industrial -40°C to +85°C, Industrial Plus -40°C to +105°C 
  • Operating voltage: 2.70 V to 3.60V
  • Package: 54-pin TSOP and 48-pin FBGA
     

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 581 KB
End Of Life Notice PDF 1.08 MB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: