Skip to main content

Overview

Description

The MK2716 is a low-cost, low jitter, high-performance PLL clock synthesizer designed to produce the 74.176 MHz and 74.25 MHz clocks necessary for HDTV systems. Using IDT's patented analog Phase-Locked Loop (PLL) techniques, the device accepts a 27 MHz crystal or clock input. The zero ppm synthesis error exactly locks the display to the digital stream. IDT manufactures the largest variety multimedia clock synthesizers for all applications. Consult IDT to eliminate crystals and oscillators from your board. For applications that require lower jitter, such as SDI and pixel clocks, use the 664.

Features

  • Packaged in 8-pin SOIC
  • Pb (lead) free package
  • Input frequency of 27 MHz
  • Zero ppm synthesis error in output clock
  • 3.3 V or 5 V ±10% operating supply
  • Ideal for HDTV applications and oscillator manufacturers
  • 25 mA output drive capability at TTL levels
  • Advanced, low power, sub-micron CMOS process
  • Operating voltage of 3.3 V or 5 V

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 216 KB
End Of Life Notice PDF 160 KB
Product Change Notice PDF 611 KB
Product Change Notice PDF 611 KB
Product Change Notice PDF 95 KB
Product Change Notice PDF 50 KB
Product Change Notice PDF 361 KB
Product Change Notice PDF 254 KB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models