Skip to main content
Order Now

Overview

Description

The NR4512UR is a fiber optic receiver with a data rate of 2.5Gb/s, detector sensitivity of 0.80A/W to 0.85A/W, and wavelength range of 1310nm to 1550nm.

Features

  • Photodiode Semiconductor: InGaAs
  • Photodiode Type: Avalanche Photodiode
  • Data Rate: 2.5Gb/s
  • Detector Sensitivity: 0.80A/W to 0.85A/W
  • Wavelength Range: 1310nm to 1550nm
  • Dark Current: 500µA
  • Detector Responsivity: 0.80A/W to 0.85A/W
  • Note: Cut-Off Frequency: 1.5GHz, Active Area: 50µm

Comparison

Applications