Overview
Description
The NV4V31SF is a Blue-Violet Laser Diode 405 Nm Blue-Violet Laser Light Source.
Features
- High optical output power: Po = 175 mW @CW
- Peak wavelength: λp = 405 nm TYP.
- Single transverse mode (lateral)
- Wide operating temperature range: TC = −5 to +85°C
- φ 5.6 mm CAN package
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.00 MB 日本語 | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: