Overview
Description
The NX8663JB-BC is a 1 650 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) pulsed laser diode DIP module with single mode fiber and internal thermoelectric cooler. It is designed for light sources of Optical Time Domain Reflectometer (OTDR).
Features
- Distributed Feed-Back (DFB) pulsed laser diode
- High output power: Pf = 80 mW TYP. @ IFP = 450 mA, PW = 10 μs, Duty = 1%
- Wavelength: λp = 1 650 nm TYP.
- Internal thermoelectric cooler, thermistor
- Hermetically sealed 14-pin Dual-In-Line Package
- Single mode fiber pigtail
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 670 KB | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: