Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The IDT P9021 is a dual-mode single-chip wireless power receiver IC that complies with the requirements of both WPC “Qi” 1.0.1 and PMA Type 1 Interoperability specifications. The device functions to receive an AC power signal from a compatible wireless transmitter and convert it into a regulated 5V output voltage to provide direct power or supply the charger input in mobile applications. The P9021 integrates a high-efficiency synchronous full-bridge rectifier, high-efficiency synchronous buck converter, and control circuits used to modulate the load to transmit WPC or PMA-compliant message packets to the transmitter to optimize power delivery.

Features

  • Dual-mode: WPC 1.0.1 and PMA Type 1
  • Compatible with all WPC receiver coils including proprietary and PCB-based coils
  • Integrated synchronous full-bridge rectifier
  • Integrated synchronous buck converter
  • Closed-loop power transfer control between base station and mobile device
  • Optional proprietary back-channel comm.
  • Security and encryption up to 64-bit
  • Optional multi-layer foreign object detection (FOD)
  • Over-temp, voltage, current protection

Comparison

Applications

Documentation

Type Title Date
Application Note Log in to Download PDF 3.74 MB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: