Skip to main content

Overview

Description

The P9038 is a WPC-compliant Wireless Power Transmitter for A5 and A11 designs operating from 5V supplies conforming with WPC Specification 1.2. Operating in the WPC-compliant mode, the integrated full-bridge inverter supports 8W power transfer utilizing the P902x Receiver family, and ensures efficient switching with EMI/RFI emissions that are better than the requirements of the WPC specification.

To safeguard the device and the system under fault conditions, the P9038 offers resistor programmable Foreign Object Detection, built-in Over-Current protection, and programmable Over-Voltage / Over-Temperature protection. This transmitter is extremely easy to use and provides a complete WPC-compliant solution with minimum external parts count, requiring significantly less board space and lower total solution cost than competing products.

Features

  • 4.5V to 6.9V input operating voltage range, supporting:
    • USB or AC adapter
    • USB dedicated charger port (DCP) detection
  • WPC-1.2 compliant for A5 or A11-type coils
  • Integrated, high-efficiency power stage with low RDS(ON)
  • Integrated foreign object detection & current sense
  • Excellent EMI performance eliminates need for EMI filter
  • Supports up to 8W power transfer to the receiver
  • Demodulates and Decodes Communication Packets from
  • WPC-compliant Receivers
  • I2C Interface for EEPROM access
  • Programmable input over-voltage protection
  • Programmable soft start
  • Current limit and over-temperature protection
  • -40° to +85°C temperature range
  • 7 x 7 mm 56-VFQFPN package
  • See the P9038 on SchemeIt online schematic drawing tool
 

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 406 KB
End Of Life Notice PDF 1.29 MB
Application Brief PDF 686 KB
Product Brief PDF 238 KB
Application Note PDF 1.40 MB
Product Change Notice PDF 23 KB
6 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models