Overview
Description
The P9221-R is a highly-integrated, Qi-compliant wireless power receiver targeted for 15W applications. Using magnetic inductive charging technology, the receiver converts an AC power signal from a resonant tank into a regulated 9V or 12V DC output voltage. The integrated, low-RDS(ON) synchronous rectifier and ultra-low-dropout regulator offer high-efficiency, making the product ideal for battery-operated applications.
The receiver includes a 32-bit ARM Cortex®-M0 processor offering a high level of programmability. The device outputs proprietary alignment guide information for optimum coupling between the receiver and the transmitter, and features a programmable current limit. The innovative over-voltage protection scheme eliminates the need for additional capacitors generally required by other receivers, minimizing the external component count and cost. Together with the P9242-R transmitter, the P9221-R is a complete wireless power system solution for 15W applications. The P9221-R is available in a space-saving 2.64 × 3.94 mm 52-WLCSP package. It is rated for the -40°C to 85°C ambient operating temperature range.
Features
- Single-chip, 15W, wireless power receiver
- WPC 1.2.2 compliant
- Full synchronous rectifier with low resistance switches
- Embedded 32bit ARM® Cortex®-M0 processor
- Proprietory overvoltage protection eliminating external capacitors
- Low standby and operating mode power consumption
- Programmable current limit
- Supports I2C interface
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.