Skip to main content

Overview

Description

The P9225-R is a high-efficiency wireless power receiver (Rx) that uses magnetic inductive charging technology to convert an AC power signal from a resonant tank into a regulated DC output voltage ranging from 4.5V to 5.5V. The integrated, low RDSON synchronous rectifier and ultra-low dropout linear (LDO) regulator offers high efficiency making the product ideally suited for battery operated applications.

The P9225-R includes an industry-leading 32-bit ARM® Cortex®-M0 microprocessor offering a high level of programmability.  The P9225-R also features a programmable current limit and a patented over-voltage protection function eliminating the need for additional capacitors generally used by the receivers, and minimizing the external component count and cost. Together with the P9038-R transmitter (Tx), the P9225-R is a complete wireless power system solution for power applications up to 5W.

The P9225-R is available in a 52-WLCSP package, and it is rated for 0°C to 85°C ambient operating temperature range.
 

Features

  • Single-chip solution supporting up to 5W applications
  • WPC-1.2.4 compliant, PMA SR1 compatible
  • Patented over-voltage protection clamp eliminating external capacitors
  • 82% peak DC-to-DC efficiency with P9038-R Tx
  • Fully integrated synchronous rectifier with low RDS(ON) switches
  • Programmable output voltage: 4.5V to 5.5V
  • Embedded 32-bit ARM® Cortex®-M0 processor
  • Dedicated remote temperature sensing
  • Power transfer LED indicator
  • Programmable current limit
  • Active-low enable pin for electrical on/off
  • Active-high End of Charge input pin
  • Open-drain interrupt flag
  • Support for I²C interface
  • 0°C to +85°C ambient operating temperature range
  • 52-WLCSP (2.64 x 3.94 mm; 0.4mm pitch)

Comparison

Applications

Documentation

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: