Skip to main content

Overview

Description

The P9235A is a 5W, 21V guided positioning magnetic induction wireless power transmitter product supporting WPC’s A5/A11 coil configurations. The system-on-chip integrates a power controller, microcontroller, foreign object detection (FOD), full bridge power stage drivers, and on-chip simultaneous voltage and current demodulation. The product is designed to withstand a wide input voltage range of 4.25V to 21V while consuming 1mA of current in the standby mode.

The transmitter includes an industry-leading 32-bit Arm® Cortex®-M0 processor offering a high level of programmability while consuming ultra-low standby power meeting the Energy Star requirement. In addition, the microcontroller empowers users to customize features such as LED patterns, buzzer, and FOD threshold settings. The device supports an I2C serial interface. The P9235 is available in a Pb-free, space-saving QFN 5mm x 5mm, 40-pin package. The product is rated over an operating temperature range of -40 °C to +85 °C.

NOTICE: This device is restricted to high-volume and strategic applications only.

Features

  • VIN range: 4.25V to 21V
  • WPC 1.1 compliant for A5/A11 type coils
  • 80% peak efficiency
  • Proprietary slew rate control eliminating EMI filter
  • Simultaneous voltage and current demodulation
  • Integrated 32-bit Arm Cortex-M0 processor
  • Supports I2C interface
  • Optional proprietary back-channel communication
  • -40 °C to +85 °C temperature range
  • Available in a 5mm x 5mm 40-lead VFQFPN package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models