Skip to main content

Overview

Description

The P9247-RB-EVK is a turnkey WPC 1.3-compliant wireless power transmitter reference kit which demonstrates all popular wireless charging protocols including the WPC Baseline Power Profile (BPP), Extended Power Profile (EPP), up to 7.5W charging for iPhones, and PPDE fast charging modes. The P9247-RB-EVK evaluation kit demonstrates up to 30W wireless power transfer in proprietary mode when paired the P9412-EVK wireless power receiver evaluation kit. The P9247-RB-EVK supports up to 15W in EPP mode when paired with a Qi compatible wireless power receiver.

The P9247-RB-EVK features P9247-RB, a highly integrated, magnetic induction, wireless power transmitter, with an integrated industry-leading 32-bit ARM® Cortex®-M0 processor. The P9247-RB has only pre-programmed bootloader in the internal memory, an external flash memory included on P9247-RB-EVK contains the application firmware, offering flexible and easy feature expansion and application firmware update in the external flash to meet application specific requirements.

The P9247-RB-EVK features WPC MP-A9 coil with an optional buck-boost regulator for Full-Bridge voltage control. The reference kit demonstrates advanced foreign object detection (QFOD) and programmable FOD thresholds via the microcontroller. The P9247-RB-EVK also features a wide range of system protections, such as over-current, over-voltage, under-voltage lockout, and thermal management circuits to safe guard wireless power systems under fault conditions.

The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market. An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection.
 

Features

  • WPC 1.3 compliant for interoperability with Qi wireless charging devices
  • Up to 30W wireless power transfer
  • Supports MP-A9 coil configuration
  • Integrated buck-boost regulator
  • Simultaneous Voltage & Current demodulation scheme for robust communication
  • Compact form factor for fast prototyping
  • Layout module provided for direct copy to system board
  • Supported by extensive library of digital support collateral

Applications

Documentation

Type Title Date
End Of Life Notice PDF 1.12 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 1.99 MB
1 item

Product Options

Applied Filters:

Loading