Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

Support is limited to customers who have already adopted these products.

The PS2561-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561-1 is in a plastic DIP (Dual In-line Package) and the PS2561L-1 is lead bending type (Gull-wing) for surface mount. The PS2561L1-1 is lead bending type for long creepage distance. The PS2561L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Features

  • High Isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High current transfer ratio (CTR = 200% TYP.)
  • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
  • Ordering number of taping product: PS2561L-1-E3, E4, F3, F4, PS2561L2-1-E3, E4
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 BSI approved: No. 7112/7420 SEMKO approved: No. 303059, 307244 NEMKO approved: No. P03200272, P03200747 DEMKO approved: No. 312341, 312340 FIMKO approved: No. FI 10620, FI 11898 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.10 MB
Brochure PDF 4.60 MB 日本語
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 185 KB
Product Change Notice PDF 755 KB 日本語
Product Change Notice PDF 465 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models