Skip to main content

Overview

Description

The Renesas Starter Kit for H8S/2456R is intended as a user-friendly introductory and evaluation tool for the H8S/2456R microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E10A emulator. The Renesas Starter Kit for H8S/2456R may be connected to the host PC using a simple RS232 serial connection or via the included USB E10A on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi-region 5 V power supply
  • Quick Start Guide

CD-ROM

  • Documents: User Manual, Tutorial, and more
  • IDE: High-performance Embedded Workshop
  • C/C++ Compiler: C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version
  • Debugger: E10A-USB Emulator Debugger
  • Flash Memory Programmer: Flash Development Toolkit Evaluation Version

Notes

Evaluation versions differ from their full-versions in functionality and performance. Technical support services are NOT available.

Applications

Documentation

Type Title Date
Application Note PDF 73 KB 日本語 , 简体中文
Manual - Development Tools PDF 193 KB
Manual - Development Tools PDF 449 KB
Quick Start Guide PDF 736 KB
Manual - Development Tools PDF 188 KB
Manual - Development Tools PDF 336 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 37.73 MB 日本語
Software & Tools - Other Log in to Download ZIP 322.61 MB
Software & Tools - Evaluation Software Log in to Download EXE 97.60 MB 日本語
3 items

Sample Code