Skip to main content

Overview

Description

The R11F MPEG-4 AVC/H.264 Encoder is a broadcast quality real-time encoder designed for live streaming applications using FPGA acceleration tightly coupled with general purpose CPUs. Leveraging technological expertise from ASIC and CPU designs, the R11F provides the best of both worlds in a scalable OPEX friendly platform for a high density of video transcoding.

Features

  • Multiscreen optimized H.264/MPEG-4 AVC Encoder
  • IDR aligned multiple resolution outputs for OTT packaging
  • Unique Computational Control System for highly efficient content adaptive encoding to maximize video quality
  • Seamless integration into existing cloud workflows with FFmpeg framework plug-in support
  • Live and File Input/Output
  • H.264 profiles: high, main, baseline
  • Dynamic GOP structure with up to 7 B frames
  • Production ready deployment on public cloud services such as Amazon AWS F1 instance

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 313 KB
Datasheet - Short-Form PDF 175 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: