Overview
Description
一部分产品阵容中内置了2路运算放大器和1路模拟比较器。该产品最适合用于家用电器辅助应用、电池充电器、防盗报警器、电动工具和传感器应用。
Features
- 低功耗
- 高速内部振荡器运行模式: 1.2mA (TYP.)(以VDD=3.0V运行)
- STOP模式: 1.2μA (TYP.)(以VDD=5.0V运行)
- 时钟
- 高速系统时钟...可从以下3种时钟源中选择
- 陶瓷/晶体谐振器:1~10MHz
- 外部时钟:1~10MHz
- 高速内部振荡器:
- SSOP封装产品的情况:8MHz±3% (TA=–40~+85°C)、8MHz±2% (TA=–20~+70°C)
- SOP封装产品的情况:8MHz±5% (TA=–40~+85°C)、8MHz±2% (TA=0~+40°C)
- 低速内部振荡器(看门狗定时器、间歇运行时的定时器的时钟):
- 2.7V≤VDD≤5.5V:240kHz±10%
- 1.8V≤VDD<2.7V:240kHz–20%、240kHz+10%
- 内置上电清除(POC)电路
- 内置低电压检测(LVI)电路(在变为检测电压时,发生中断/复位(可选))
- 检测电压:可从1.93~4.24V间的16个级别中选择
- 单电源闪存
- 可自编程
- 软件保护功能...防止第三方复制(无闪存读取命令)
- 安全功能
- 可通过独立于CPU的时钟运行的看门狗定时器...即使在系统时钟停止运行时,也能监视失控。
- 可通过LVI检测出电源电压下降...可在电源电压下降到低于工作电压之前,执行相应处理。
- 选项字节功能...通过硬件进行重要系统的运行设置。
- 定时器
- 16位定时器/事件计数器...PPG输出、捕捉输入、外部事件计数器输入
- 8位定时器H...PWM输出、可通过低速内部振荡时钟运行
- 8位定时器/事件计数器5...外部事件计数器输入
- 看门狗定时器...可通过低速内部振荡时钟运行
- 串行接口
- UART...支持异步通信的双线式串行接口
- 10 位分辨率A/D 转换器
- 16引脚产品:6个通道
- 20引脚产品:5个通道
- 内置运算放大器:2 个通道
- (只限R7F0C303x、R7F0C304x、R7F0C305x、R7F0C309x、R7F0C310x、R7F0C311x)
- 内置比较器:1 个通道
- (只限R7F0C303x、R7F0C304x、R7F0C305x、R7F0C309x、R7F0C310x、R7F0C311x)
- 片上调试功能 …可控制目标设备的执行和存储器访问
- 支持汇编程序和C 语言
- 开发工具
- 支持简易仿真器(MINICUBE2)
- 电源电压:VDD=1.8~5.5V
- 工作环境温度:TA= –40~+85°C
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 3.07 MB 简体中文 | |
Tool News - Release | PDF 136 KB 日本語 | |
Manual - Development Tools | PDF 390 KB 简体中文 | |
Manual - Development Tools | PDF 1.01 MB 简体中文 | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
Simulator for CS+ of RL78 Family, 78K0R and 78K0 Simulator for RL78 Family, 78K0R and 78K0 [Support IDE: CS+] (Note: This product is included in the Compiler Package and is not available separately.)
|
Simulator | Renesas |
2 items
|