Skip to main content
Order Now

Overview

Description

The RA9520 is a highly-integrated single-chip wireless power transmitter/receiver IC (TRx). The device can be configured to receive or transmit an AC power signal through magnetic induction.

The RA9520 integrates a high-efficiency Synchronous Full Bridge Rectifier and control circuitry to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery. Wireless power transfer is managed by an integrated 32-bit ARM® Cortex®-M0 processor offering a high level of programmability while consuming extremely low standby power. The processor can also control GPIOs to indicate operating and fault modes.

The RA9520 features EEPROM or non-volatile memory that enables customers to customize the design parameters such as default FOD thresholds and implement over-the-air (OTA) control firmware updates. It is available in an ultra-small 40-DSBGA package.

Features

  • Delivers up to 24W of power in proprietary mode
  • 15V/1.6A integrated high-performance main LDO (MLDO)
  • Supports latest WPC 1.3 specification
  • ±2% accurate output current sensing for robust FOD detection
  • WattShare™ TRx Mode with up to 5W of RX output power
  • Supports bi-directional data communications
  • Embedded 32-bit ARMTM Cortex-M0 processor
  • 16kB EEPROM memory to support OTA updates
  • Switch mode PCLAMP for robust over-voltage clamping
  • Ping detection for reduced power consumption at 100% charge state
  • Supports X-Y alignment coils
  • 1.2V and multiple other IO voltage rail support to interface with processors of advanced technology nodes
  •  Package: 2.13 × 3.25 × 0.6 mm with 0.40mm ball pitch, 40-DSBGA

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 402 KB
Application Note PDF 810 KB
Manual - Hardware PDF 640 KB
Application Note Log in to Download PDF 3.74 MB
White Paper PDF 627 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models