Skip to main content

Overview

Description

The Renesas Starter Kit for H8S/2472 is intended as a user-friendly introductory and evaluation tool for the H8S/2472 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E10A emulator. The Renesas Starter Kit for H8S/2472 may be connected to the host PC using a simple RS232 serial connection or via the included USB E10A on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 153 KB
Manual - Development Tools PDF 276 KB
Manual - Development Tools PDF 516 KB
Manual - Development Tools PDF 416 KB
Quick Start Guide PDF 512 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 37.73 MB 日本語
Software & Tools - Other Log in to Download ZIP 217.45 MB
Software & Tools - Evaluation Software Log in to Download EXE 97.60 MB 日本語
3 items

Sample Code