Skip to main content

Overview

Description

The SGAS701 is a solid-state chemiresistor sensor designed to detect hydrogen in air. The sensor uses an integrated heater with highly sensitive MOx material tailored for detection of hydrogen.

Features

  • High sensitivity to low hydrogen concentrations (10 to 1000 ppm)
  • Fast response time (15 seconds at 100 ppm)
  • Environmental temperature range of -20°C to 50°C
  • Environmental humidity range of 0% to 90% RH, non‑condensing
  • Low dependence on flow rate

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 823 KB
End Of Life Notice PDF 1.07 MB
Application Note PDF 132 KB
Overview PDF 235 KB
Application Note PDF 429 KB
Application Note PDF 581 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Introduction to IDT Gas Sensor Solutions

A brief introduction and overview of IDT's (acquired by Renesas) gas sensor solutions and capabilities. The SGAS line targets industrial controls and leak detection, while the ZMOD line targets high-volume consumer and industrial applications. Our industry-leading sensors are based upon a highly reliable ceramic substrate, coupled with advanced nanostructured materials tailored for individual applications. IDT’s gas sensors are capable of accurate detection of a range of gases, including hydrogen, flammable gases (methane, propane, natural gas) and Volatile Organic Compounds, such as formaldehyde.

For more information about Renesas's innovative, high performance gas sensor portfolio, visit the Environmental Sensors page.