Skip to main content

Overview

Description

The SGAS705 is an ammonia gas sensor.

Features

  • Detection range of <25 to 10,000 ppm ammonia (NH3)
  • High selectivity to ammonia
  • Minimal response to changing environmental humidity
  • Response is unaffected by prolonged exposures to or high concentrations of ammonia
  • Sensor response is not affected by H2S

Comparison

Applications

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: