Skip to main content

Overview

Description

The SGAS731 is a volatile organic compound (VOC) sensor.

Features

  • Low power design: 40mA @ 1V
  • Innovative chemiresistor technology
  • Environmental temperature range of -40°C to 60°C with appropriate heater control
  • Thermistor heater allows active control of sensor temperature based on environmental temperature
  • Environmental humidity range of 0 to 95 % RH, non-condensing
  • Sensor packaged on low-profile TC4 header
 

Comparison

Applications

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: