Skip to main content

Overview

Description

The SMOD electronic module creates an easy way to evaluate the SGAS sensor. An MCU-based electronic module encompasses all measurement and control aspects of SGAS sensors. The factory configured SMOD functions with a specific SGAS sensor type. The SMOD board connects to a Windows PC via a bi-directional USB connection; supplied with an application facilitating SMOD operation. The sensor response is both native resistance units and linearized concentration units. Sensor operating parameters are customizable.

Features

  • 8.9cm² total PCB area
  • On-board power conditioning allows operation from a 9–12VDC supply
  • Embedded microcontroller/EEPROM combination enables "no setup required" operation
  • Supports all advanced modes of sensor operation (feedback heater control, temperature and sensor measurement sequencing
  • Simple ASCII-based communication protocol allows easy integration with external controllers
  • Full-speed USB interface standard; optional I²C and UART interfaces are available

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 656 KB
Datasheet PDF 396 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 100 KB
Software & Tools - Software Log in to Download ZIP 248.46 MB
2 items

Product Options

Applied Filters:

Loading

Videos & Training